IESNA:LM-63-2002
[TEST]P976461
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-53-S-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5300LM PACKAGE 80CRI 4000K STANDARD TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.32A 38.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5431.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 38.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1577.0 1583.4 1577.0 1569.1 1554.7 1537.3 1516.5 1491.0 1460.8 1429.0 
1392.2 1350.8 1306.2 1261.6 1210.6 1151.8 1092.8 1030.7 968.5 903.3 
826.8 753.6 678.6 610.2 538.4 470.0 404.6 350.4 301.2 253.4 
212.0 170.5 133.8 98.8 65.4 35.0 0.0 
1577.0 1585.1 1605.7 1632.9 1659.8 1674.3 1677.5 1672.6 1659.8 1640.7 
1612.1 1572.3 1526.0 1475.1 1416.2 1357.2 1285.6 1215.5 1145.4 1073.6 
1002.1 933.5 860.2 791.8 723.2 662.7 605.3 551.2 503.4 455.6 
411.0 364.9 315.4 261.2 197.5 116.4 0.0 
1577.0 1588.3 1653.5 1714.0 1757.1 1787.3 1809.6 1819.1 1820.8 1811.3 
1787.3 1757.1 1709.3 1655.2 1591.4 1519.7 1444.9 1366.7 1285.6 1206.0 
1127.8 1051.3 974.9 901.6 833.2 769.5 704.1 643.5 586.2 530.5 
470.0 411.0 344.1 267.6 186.5 100.4 0.0 
1577.0 1620.1 1715.7 1780.9 1841.6 1886.2 1922.8 1943.6 1951.4 1945.1 
1922.8 1884.5 1828.9 1761.8 1682.1 1599.3 1503.7 1416.2 1322.1 1229.8 
1140.5 1057.7 978.1 901.6 830.0 764.6 700.9 638.9 573.5 511.4 
450.9 380.8 305.8 231.1 159.3 81.3 0.0 
1577.0 1626.5 1725.3 1796.8 1862.2 1913.2 1951.4 1975.4 1983.3 1978.6 
1953.1 1913.2 1852.7 1776.2 1693.4 1602.5 1513.3 1409.8 1311.1 1221.9 
1127.8 1046.7 968.5 896.9 828.3 759.9 694.5 635.7 568.8 512.9 
446.0 374.4 291.6 221.5 152.9 76.5 0.0 
